Output Status
The output status is shown at the top right of each Phase Display panel.
| Output Status | Description |
|---|---|
| OFF | Output is off |
| CV | Constant Voltage |
| ~CV | Constant Voltage with surge suppression off |
| OV | Over voltage protection tripped |
| OC | Over current protection tripped |
| HWF | Hardware failure |
| UV | Under voltage protection tripped |
| OT | Over temperature protection tripped |
| WDOG | Watchdog protection (without I/O activity) |
| INP | Input protection tripped |
| UNSYNC | Frequency synchronization fault |
| OP | Over power protection tripped |
| SD | Forced output shutdown |
| IPK | Peak current limit |
| PL | Power limit activated |
| CL | Current limit |
| INH | Remote inhibit activated |